BCR421U
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DimmingDigital
-
Iout10 mA
-
LanguageSPICE
-
Packaging3k reel
-
Ptot max1000 mW
-
QualificationAutomotive
-
TypeLinear
-
Vdrop0.95 V
-
VS1.4 V to 40 V
|
OPN
|
BCR421UE6327HTSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- LED drive current preset to 10mA
- Output current adjustable
- Supply voltage up to 40V
- NPN transistor power stage
- Digital PWM input up to 10kHz frequency
- Up to 1000mW power dissipation
- Qualified according to AEC Q101
Benefits
- Driving I under control homog light O/P
- Dig I/P allows dimming via MC
- For longevity & reliab of LED system